Series 66 and 78 - Protective Covers

Extend interconnect system life and improve performance with protective covers

An essential part of every safety-critical interconnect harness and connector assembly

A wide selection of EMI/RFI protective covers are offered for both bayonet and thread coupled circular connectors. Glenair Series 66 metal covers offer a broad choice of attachments not provided on Military Standard versions.

Our Series 78 "Mr. Bean" Protective Rubber Covers are designed to prevent finish damage caused by metal-to-metal contact between disengaged covers and equipment boxes. The durable and solvent-resistent rubber material is available in both conductive and non-conductive versions. Hundreds of additional "Mr. Bean" Protective Rubber Cover designs are available beyond the universal connector plug and receptacle covers presented here, including special hightemperature versions. Please consult the factory for custom requirements.

Click on the basic part number to view the specific catalog page, or click the QwikCreate icon to launch the part number builder tool.

660-004 and 660-005
Protective Covers, Compatible with MIL-DTL-5015
660-006 and 660-007
Protective Covers, Compatible with MIL-C-22992
660-008, 660-009 and 661-001
Protective Covers, Compatible with MIL-C-26482
660-010 and 660-011
Protective Covers, Compatible with MIL-C-28840
660-012, 660-013 and 661-002
Protective Covers, Compatible with MIL-C-38999 Series I
660-014, 660-015 and 661-003
Protective Covers, Compatible with MIL-C-38999 Series II
660-023 and 660-024
Protective Covers, Compatible with MIL-C-38999 Series III
660-016, 660-017, 660-018 and 661-004
Protective Covers, Compatible with MIL-C-81511
660-019, 660-020 and 661-005
Protective Covers, Compatible with MIL-C-83723 Series III Bayonet
660-021 and 660-022
Protective Covers, Compatible with MIL-C-83723 Series III Threaded
660-031 and 660-032
Protective Covers, Compatible with MIL-C-38999 Series IV
780-001 (Plug)
"Mr. Bean" Protective Rubber Covers, Universal Circular
780-002 (Receptacle)
"Mr. Bean" Protective Rubber Covers, Universal Circular


Circular Connector Accessories - General Information and Supplemental Data;
Includes Interface Dimensions (Table I) and Standard Materials and Finishes (Table II)


Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.