Glenair's complete capability in interconnect systems extends to the design, manufacture and test of custom conduit assemblies - built to your exact specifications. Our turn-key service includes everything from engineering and design assistance to the on-time delivery of completely wired, terminated and tested assemblies - ready for immediate use.
Glenair has established an enviable reputation for consistently high quality. Regardless of simplicity or complexity, or whether quantities are large or small, the same high standards of quality assurance are applied uniformily. Our zero-defect quality systems and strict adherance to military and commercial testing standards ensures each conduit assembly is throughly inspected at each stage of the assembly process. Each system undergoes a final inspection process which includes appearance, identification, dielectric, continuity, and insulation tests conducted on a 100% basis in preparation for final customer source inspection.
Glenair has built electrical, optical and hybrid assemblies for military, commercial and industrial customers since the 1950's. Our expertise extends from simple point to point assemblies to complex multi-branch and fiber optic systems.
|   |
Today, we're building everything from overmolded fiber optic assemblies for marine use, to wheelwell assemblies for the world's leading aircraft manufacturers.
Our in-house braiding and sleeving capabilites enable us to build both repairable and non-repairable assemblies suitable for use in harsh electromagnetic and environmental conditions. We offer a complete range of jacketing, shielding and braided protective covering options including NBC (nuclear, biological, chemical) materials.
From unique, one-of-a-kind conduit system, to high volume mass production needs, Glenair's can provide you with consistent quality, reliable service and cost-effective solutions.
|