General Information and Support Data

Introduction
     Material Properties - Convoluted Tubing (Series 72 and 74) and Outer Jacketing
     Size Determination
Conduit Fitting Information
     Conduit Fitting Selection Guide
     Conduit Connector Fitting Interface Standards
     Military Standard Connector Index
     MIL-DTL-5015 Conduit Fittings [MS3100 Series]
     Conduit Fitting Style Selection Guide
     Conduit Fitting Interface Dimensions
Test Reports
     Shield Effectiveness of Series 74, Tubing with External Tin/Copper Braid 1 Inch Diameter
     Shield Effectiveness of Series 74, Tubing with Two External Tin/Copper Braid 1 Inch Diameter
     Shield Effectiveness of Series 75 Type A Metal Core Conduit 1 Inch Diameter
     Shield Effectiveness of Series 75 Type A Metal Core Conduit 0.5 Inch Diameter
     Transfer Impedance
Custom Conduit Assemblies