|
A lighter-weight more-flexible system, Glenair offers Series 74 Helical Convoluted Tubing unshielded or with a variety of braids to meet various electromagnetic shielding requirements. Type A is provided unshielded; Type B unshielded, with a protective outer braided black Dacron®covering; Types C through F define standard combinations of braided metal EMI shielding; Type G unshielded, with an outer elastomeric jacket. Other combinations can be provided upon request. Glenair Series 74 Helical Convoluted Tubing (fluorocarbon/teflon) are manufactured in conformance to MIL-T-81914, providing the user with standard and thin wall thickness, and a choice of standard or close convolutions. For low-smoke zero-halogen applications that require a high strength and superior crush resistance, Glenair can supply PEEK tubing (semicrystalline thermoplastic). The PEEK material will be manufactured to Glenair tubing standards. Conduit Selection Guide User-Installable Fittings - General Information User-Installable Fittings - Installation Procedures |
| Product Selection Guide | |
![]() | 120-100
Helical Convoluted Tubing (MIL-T-81914), Natural or Black PFA, FEP, PTFE, Tefzel®(ETFE) or PEEK, Type A, Convoluted Tubing Only |
![]() | 120-103
Helical Convoluted Tubing (MIL-T-81914), Natural or Black PFA, FEP, PTFE, Tefzel®(ETFE) or PEEK, Type B, External Black Dacron®Braid |
![]() | 121-100
Helical Convoluted Tubing (MIL-T-81914), Natural or Black PFA, FEP, PTFE, Tefzel®(ETFE) or PEEK, Type C, External Shield and Jacket |
![]() | 121-101
Helical Convoluted Tubing (MIL-T-81914), Natural or Black PFA, FEP, PTFE, Tefzel®(ETFE) or PEEK, Type D, External Shield |
![]() | 121-102
Helical Convoluted Tubing (MIL-T-81914), Natural or Black PFA, FEP, PTFE, Tefzel®(ETFE) or PEEK, Type E, Two External Shields |
![]() | 121-103
Helical Convoluted Tubing (MIL-T-81914), Natural or Black PFA, FEP, PTFE, Tefzel®(ETFE) or PEEK, Type F, Jacket and Two External Shields |
![]() | 123-100
Helical Convoluted Tubing (MIL-T-81914), Natural or Black PFA, FEP, PTFE, Tefzel®(ETFE) or PEEK, Type G, External Jacket |
![]() | 712-178
Non-Environmental User-Installable Connector Fittings, Straight Solid, 45° & 90° Dip Brazed, Not for use with PEEK convoluted tubing |
![]() | 712-360
Non-Environmental User-Installable Connector Fittings, Straight Solid, 45° & 90° Welded, For use with PEEK convoluted tubing only - Part Number 120-100-1-1-XX |
![]() | 712-127
Non-Environmental User-Installable Connector Fittings, Straight Solid, 45° & 90° Dip Brazed, For use with types B (External Black Dacron®Braid), D (External Shield), and E (Two External Shields) |
![]() | 712-277
EMI-Environmental User-Installable Connector Fittings, Straight Solid, 45° & 90° Dip Brazed, For use with types C (External Shiled and Jacket) and F (Jacket and Two External Shields) |
![]() | 712-380
User-Installable Transition Fittings, For use with types B (External Black Dacron®Braid), C (External Shiled and Jacket), D (External Shield), E (Two External Shields), F (Jacket and Two External Shields), and G (External Jacket) |
![]() | 712-389
User-Installable Bulkhead Fittings, For use with types B (External Black Dacron®Braid), C (External Shiled and Jacket), D (External Shield), E (Two External Shields), F (Jacket and Two External Shields), and G (External Jacket) |
![]() | 712-379
Non-Environmental User-Installable Transition Fittings, For use with type A (Convoluted Tubing Only) |
![]() | 712S269
Self-Locking Composite Conduit Adapter for Series 74 Bare PEEK or Standard TeflonŽ Tubing |
![]() | 712S270
Self-Locking Composite Conduit Adapter for Single-Shielded Series 74 PEEK or Standard Tubing |
![]() | 712S271
Self-Locking Composite Conduit Adapter for Double-Shielded Series 74 PEEK or Standard Tubing |
![]() | 712-419
Self-Locking Composite Conduit Adapter for Series 74 PEEK, PFA, ETFE, FEP or PTFE Tubing Shielding Optional |
![]() | 712-475
Composite Conduit Bulkhead Feed-Through Adapter for Environmental or Non-Environmental Series 74 PEEK or Standard Tubing |
![]() | 127-130
Series 74 Reinforced Helical Convoluted Tubing No-Hal (PEEK) with Shielding and Jacketing |