|
Glenair Series 75 Metal-Core Conduit is manufactured of helically-wound strip material, soldered or brazed at each joint to assure a continuous hermetic seal through-out the length of the conduit. Series 75 conduit is offered with a variety of core and braid materials to meet various electromagnetic shielding and environmental requirements. Types A through D define standard combinations of braided materials with a brass inner core. Type H defines a stainless steel inner core with a stainless steel braid. Type J defines a nickel/iron inner core with a stainless steel braid. Other combinations can be provided upon request. See pages 112, 113 and 115 for test data on Series 75 conduit shielding effectiveness and transfer impedence characteristics. Series 75 Metal-Core Conduit is supplied either unjacketed or with a neoprene (polychloroprene) jacket, which provides mechanical protection and environmental sealing. Other jacketing materials can be provided upon request, including Hypalon®, Viton®, and EPDM. Contact Glenair for further information. Series 75 Flexible Metal-Core Conduit is available in a range of standard diameters from 1/4" (6.35mm) to 3" (76.2mm). Conduit Selection Guide Conduit Specifications User-Installable Fittings - General Information User-Installable Fittings - Installation Procedures Choosing the Right Teflon® Fluoropolymer Resin |
| Product Selection Guide | |
![]() | 750-031
Flexible Metal-Core Conduit, Type A, Brass Conduit, Bronze Braid, Neoprene Jacket |
![]() | 750-032
Flexible Metal-Core Conduit, Type B, Brass Conduit, Inner Bronze Braid, Outer Tin/Copper EMI Shield, Neoprene Jacket |
![]() | 750-035
Flexible Metal-Core Conduit, Type C, Brass Conduit, Inner Bronze Braid, Braided Center Ferrous EMI Shield, Braded Outer Tin/Copper EMI Shield, Neoprene Jacket |
![]() | 750-033
Flexible Metal-Core Conduit, Type D, Brass Conduit, Inner Bronze Braid, Braided Center Tin/Copper EMI Shield, Braided Outer Tin/Copper EMI Shield, Neoprene Jacket |
![]() | 750-095
Flexible Metal-Core Conduit, Type H, Stainless Steel Conduit, Stainless Steel Braid, Neoprene Jacket |
![]() | 750-085
Flexible Metal-Core Conduit, Type J, Nickel/Iron Conduit, Stainless Steel Braid, Neoprene Jacket |
![]() | 712-386
Environmental User-Installable Connector Fittings, Straight Solid, 45° & 90° Welded |
![]() | 712-387
Environmental User-Installable Transition Fittings, Straight Solid, 45° & 90° Welded |
![]() | 712-188
Environmental User-Installable Bulkhead Fittings, Straight Only |
![]() | 712-388
Environmental User-Installable Splice Kit, Straight Only |